Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to DOX 250 and Cart 500

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CesTek

DOX 250 and Cart 500

Applicable models
  • LD-250
Category
  • Custom Cart Transporter

Cestek trolley coupling.

  • Made of solid materials that can withstand an industrial environment.
  • Ensures an easy and reliable connection of mobile robot and cart.
  • Can easily dock in and out of a cart with your mobile robot, take it with you and drop it off at a desired location.
  • We supply both the unit for the robot and the number of top units for carts you need.
  • The trolley coupling is delivered incl. control box and electrical drawings of interface. 
  • Length 945 mm. w/o side laser boom and E-stop switch.
  • Width 690 mm. w/o side laser bar.
  • Height 82 mm.
  • Optional DOX 250 Sidelaser boom, mounting on DOX 250 and used with Cart 500 or other carts. Extension expanding the view of the side lasers in order to detect obstacles on the outside of the cart, etc. Standard measures; Height 55 mm, Length 250 mm, Width 1030 mm. The boom width can be customized. 
  • Optional Cart500. The Cart fits one EU pallet. The sidebars can be modified to carry boxes etc. The robot carries 500 kg total. Option sidebars for US pallet, L-shape for accurate positioning (requires CAPS license) Height 500 mm, Length 1240 mm, 1100 mm
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.