Bin Changer Top Module BC-90
- LD-90
- Shelves
Drive-through bin changer system designed for transporting standard bins. The system consists of a top module, which has two shelves; the upper opening backwards and the lower opening forwards, and a drive-through type, two shelf drop-off and pick-up station. When driving forward through the station, the robot, equipped with a Bin Changer Top Module, drops off the bin from the upper shelf onto station’s upper shelf and picks up the bin from station’s lower shelf onto the lower shelf of the top module.
- Max payload up to 25 kg / shelf
- Height of upper shelf 810 mm
- Height of lower shelf 480 mm
- Lane width 320 / 420 mm
- LED warning light on front top
- Blue LED driving light
- Bin indicator sensor at lower shelf