Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Belt Conveyor Top Module LD-250-BC-LW

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Dimalog Oy

Belt Conveyor Top Module LD-250-BC-LW

Applicable models
  • LD-250
Category
  • Conveyor

Sturdy and customizable lengthwise roller conveyor for the LD-250 mobile robots. All models have silent and high friction coated rollers as standard, as well as optical sensor at the front of the conveyor to identify the transported products.

  • Module length (L) 1000/1250 mm (other lengths on request)
  • Module width (TW) 100 mm + LW (+ side lasers)
  • Conveying height selectable between 500 - 1100 mm
  • 24VDC Roller drive (D=54 mm incl. PVC coating)
  • Roller drive controller with adjustable roller speed
  • Poly-V belt driven, PVC-coated rollers
  • Roller pitch according to the transported products
  • Optical sensors in both ends of the conveyor
  • Adjustable side guides
  • Max payload up to 200 kg
  • Control option: LD user IO
  • LED warning light on top
  • CE-marked, warranty 12 months

Options:

  • Front/back stop, electric front/back stop
  • Conveyor divided into two or more zones (separate motors)
  • Electric height-adjusting module
  • Control options: PLC / remote IO
  • Blue LED driving light
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.