Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to NORD P&D On-The-Fly Gate

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Nord Modules

NORD P&D On-The-Fly Gate

Applicable models
  • LD-60/90/250
Category
  • Peripheries

The NORD P&D On-The-Flight Gate seamlessly integrates with the NORD Quick Mover, which is installed on an Omron robot, allowing it to receive, hold, and drop off an object in a single operation. Additionally, the gate is equipped with sensors to detect the presence of goods at the gate. This versatile gate serves as a fundamental standard module, enabling it to function as a flexible pick-up/drop-off point or be tailored to specific work processes. With an optimized arm spacing, these modules offer exceptional adaptability, accommodating a wide range of load sizes, from small to large items.

  • Designated use: To receive and hold, or hand off payloads from the QM
  • Robot compatibility: Omron LD-60, Omron LD-90 & Omron LD-250
  • Nord Modules compatibility: NORD QM35/65-OMRON | NORD QM200-OMRON
  • Optional add-on: Sensing the presence of any payload on the gate
  • Max payload capacity: 50 kg | 110.2 lbs 
  • Length: 1 286.5 mm | 50.65 in
  • Width: 1 741 mm | 68.5 in
  • Height: 797.5 mm | 31.4 in
  • Height to top of arms: 588 mm | 23.15 in
  • Centre distance between arms: 140 mm | 5.5 in
  • Hand off & pick up area: 707 x 600 mm | 27.8 x 23.6 in
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.