LD90 RG
- LD-90
- Conveyor
AMRs for automatic / semi-automatic loading/unloading from conveyor stations, machines, warehouses, shelfs for various industries (Automotive, Electronic, Semiconductor, Medical, Life Science, Food, Packaging).
- Payload: up to 50 kg, dependent on used options/customizing
- Conveyor type: Frontloader roller
- Dimensions:778 x 625 x 1800 mm
- Possible Dimension on transportation goods: Standard: 600 x 400mm / 2x 300 x 400mm With options up to 900 x 600mm
- Areas of Application: KLT-Box, Blister, Tray, Carrier transport, e.g. SMTReels to the lines, SEMI-goods to Back-End, Finished goods to warehouse
- Transfer / handover height: Standard: 800 mm (Customizable)
- Full ESD conformity: Optional
- Height adjustability: Optional (another fixed height)
- Lift capability: No