Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to LCP AMR Top Module for OMRON LD-250

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Interroll

LCP AMR Top Module for OMRON LD-250

Applicable models
  • LD-250
Category
  • Conveyor

The LCP AMR Top Module is a conveyor module that enables handling of lightweight goods on the AMR. It is part of an entire modular LCP platform. The LCP AMR Top Module consists of two parts. First, the conveyor module on the AMR, which has been developed on the basis of Interroll’s extensive and long-standing experience with conveyors. This conveyor module, part of Interroll’s LCP, has shown itself to be a proven solution in recent years. Second, the AMR adaptor is the connecting piece between the top module and the AMR. Due to Interroll’s expertise and experience in dealing with control systems, a simple interface was developed, which allows seamless operation for the end users. The LCP AMR Top Module provides seamless interfaces and therefore guarantees a smooth material flow when AMRs are integrated. Unlike other top module manufacturers, Interroll offers a complete solution which is a unique selling proposition (USP) in the market. Moreover, Interroll customers can expect the highest level of process reliability, as the solutions are perfectly coordinated with each other.

Different models:
  • Size: 620 x 1000cm; Conveyor type: belt; OBC weight: up to 50kg
  • Size: 620 x 1000cm; Conveyor type: roller; OBC weight: up to 50kg
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.