Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Belt Conveyor Top Module LD-60/90-BC-LW

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Dimalog Oy

Belt Conveyor Top Module LD-60/90-BC-LW

Applicable models
  • LD-60/90
Category
  • Conveyor

Multipurpose and customizable lengthwise belt conveyor for the LD-60/90 mobile robots. All models have silent and high friction belt as standard, as well as optical sensor at the front of the conveyor to identify the transported products.

  • Module length (L) 670/750 mm (other lengths on request)
  • Module width (TW) 100 mm + LW (+side lasers)
  • Conveying height 500 mm (can be raised up to 1050 mm with Integration Modules)
  • 24VDC Belt drive
  • Belt drive controller with adjustable speed
  • PVC-coated polyester belt (other belt types also available)
  • Optical sensor in the front end of the conveyor
  • Back stop on the back end of the conveyor
  • Adjustable side guides
  • Max payload up to 40 kg
  • Control option: LD user IO
  • LED warning light on top
  • Operator Panel mounting: back panel or IM5/7/9
  • CE-marked, warranty 12 months

Options:

  • Back sensor
  • Electric front stop
  • Electric height-adjusting module
  • Control options: PLC / remote IO
  • Blue LED driving light
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.