Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Belt Conveyor Top Module LD-60/90-BC-CW

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Dimalog Oy

Belt Conveyor Top Module LD-60/90-BC-CW

Applicable models
  • LD-60/90
Category
  • Conveyor

Multipurpose and customizable crosswise belt conveyor for the LD-60/90 mobile robots. All models have silent and high friction belt as standard, as well as optical sensors at both ends of the conveyor to identify the transported products.

  • Module length (L) 500/630 mm (+ side lasers) (other lengths on request)
  • Module width (TW) 100 mm + LW
  • Conveying height 500 mm (can be raised up to 1050 mm with Integration Modules)
  • 24VDC Belt drive
  • Belt drive controller with adjustable speed
  • PVC-coated polyester belt (other belt types also available)
  • Optical sensors in both ends of the conveyor
  • Adjustable side guides
  • Max payload up to 40 kg
  • Control option: LD user IO
  • LED warning light on front top
  • Operator Panel mounting: back panel or IM5/7/9
  • CE-marked, warranty 12 months
Options:
  • Conveyor end stop
  • Electric front/back stop
  • Electric height-adjusting module
  • Control options: PLC / remote IO
  • Blue LED driving light
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.