Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX1-LD600A86 0.5M

Laser displacement sensor, 600 +/- 400 mm, PNP, 0,5m pigtail connector

Specifications

Geometrical resolution 0.08 mm
Measuring range length 200-1000 mm
Output type PNP
Sensing distance 600 mm
Sensing distance (min.) 200 mm
Connection method System connector
Spot size 0.56 mm
Height of sensor 66 mm
Width of sensor 27.2 mm
Overall length 52 mm
Cable length 0.5 m

Accessories

E39-L181 Mounting bracket for ZX1-LD300/LD600 sensor
ZX0-XC10R Extension cable ZX1 (for pre-wired connector models), 10m
ZX0-XC20R Extension cable ZX1 (for pre-wired connector models), 20m

Downloads