Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX1-LD50A61 5M

Laser displacement sensor, 50 +/- 10 mm. NPN, 5 m cable

Specifications

Geometrical resolution 0.002 mm
Measuring range length 40-60 mm
Output type NPN
Sensing distance 50 mm
Sensing distance (min.) 40 mm
Connection method Cable
Spot size 0.17 mm
Height of sensor 52.5 mm
Width of sensor 24.1 mm
Overall length of sensor 49 mm
Cable length 5 m

Accessories

E39-L181 Mounting bracket for ZX1-LD300/LD600 sensor

Downloads