Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-LT005

Laser sensor head, through-beam, 5mm beam width (requires amplifier)

Specifications

Measurement width 5 mm
Minimum sensing object 50 µm
Repeat accuracy 4 µm
Output type PNP/NPN
Sensing method Through-beam
Degree of protection (IP) IP40

Accessories

ZX-LDA11-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor NPN outputs
ZX-LDA41-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor PNP outputs

Downloads