Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-LD40L 2M

Laser displacement sensor head, 40+/-10mm, line beam (requires amplifier), 2 m cable

Specifications

Repeat accuracy 2 µm
Relative linearity deflection 0.2 %
Sensing distance 40 mm
Sensing distance (min.) 30 mm
Spot size 2 mm x 75 µm
Sensing method Diffuse reflective
Material housing PBT
Degree of protection (IP) IP50

Downloads