Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-LD100

Laser displacement sensor head, 100+/-40mm, spot focus (requires amplifier)

Specifications

Repeat accuracy 16 µm
Relative linearity deflection 0.2 %
Sensing distance 100 mm
Sensing distance (min.) 60 mm
Spot size 0.1 mm
Sensing method Diffuse reflective
Material housing PBT
Degree of protection (IP) IP50

Accessories

ZX-LDA11-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor NPN outputs
ZX-LDA41-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor PNP outputs
ZX-SF11 RS-232C communications interface
ZX-XC4A 4M Extension cable (amplifier to head), 4m

Downloads