Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZP-LS050L 2M

Laser displacement sensor, sensor head, diffuse, 50 mm±10 mm sensing range, 0.7 µm resolution, line-beam, Class2, 2 m prewired

Specifications

Sensing method Diffuse reflective
Measuring range length 40-60 mm
Geometrical resolution 0.0007 mm
Reference distance 50 mm
Relative linearity deflection 0.04 %
Spot size 70 µm x 1600 µm
Repeat accuracy 0.7 µm
Cable length 2 m
Type of light Laser diode, red light
Laser class 2
Connection method M8 pigtail connector 4 pin
Degree of protection (IP) IP67
Material housing PBT

Accessories

E39-L262 50mm post for flexible mounting bracket E39-L261 and E39-L264
E39-L263 100mm post for flexible mounting bracket E39-L261 and E39-L264
XS3W-M421-401-PR Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 1 m
XS3W-M421-401-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 1 m
XS3W-M421-402-PR Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 2 m
XS3W-M421-402-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 2 m
XS3W-M421-405-PR Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 5 m
XS3W-M421-405-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 5 m
XS3W-M421-410-R Cable with connectors on both cable ends, M8 straight socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 10 m
XS3W-M422-401-PR Cable with connectors on both cable ends, M8 right-angle socket (female), M8 right-angle plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 1 m
XS3W-M422-402-PR Cable with connectors on both cable ends, M8 right-angle socket (female), M8 right-angle plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 2 m
XS3W-M422-405-PR Cable with connectors on both cable ends, M8 right-angle socket (female), M8 right-angle plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 5 m
XS3W-M423-401-PR Cable with connectors on both cable ends, M8 straight socket (female), M8 right-angle plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 1 m
XS3W-M423-402-PR Cable with connectors on both cable ends, M8 straight socket (female), M8 right-angle plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 2 m
XS3W-M423-405-PR Cable with connectors on both cable ends, M8 straight socket (female), M8 right-angle plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 5 m
XS3W-M424-401-PR Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 1 m
XS3W-M424-402-PR Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 2 m
XS3W-M424-402-R Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 2 m
XS3W-M424-405-PR Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PUR oil-resistant robot cable, IP67, 5 m
XS3W-M424-405-R Cable with connectors on both cable ends, M8 right-angle socket (female), M8 straight plug (male), 4-poles, PVC robot cable, IP67, 5 m
ZP-L3000 Laser displacement sensor, amplifier unit, master unit, NPN output, analog output
ZP-L3010 Laser displacement sensor, amplifier unit, master unit, NPN output, without analog output
ZP-L3050 Laser displacement sensor, amplifier unit, master unit, PNP output, analog output
ZP-L3060 Laser displacement sensor, amplifier unit, master unit, PNP output, without analog output
ZP-L3500 Laser displacement sensor, amplifier unit, slave unit, analog output, NPN output
ZP-L3510 Laser displacement sensor, amplifier unit, slave unit, NPN output, without analog output
ZP-L3550 Laser displacement sensor, amplifier unit, slave unit, analog output, PNP output
ZP-L3560 Laser displacement sensor, amplifier unit, slave unit, PNP output, without analog output
ZP-L3590 Laser displacement sensor, amplifier unit, slave unit, without analog output
ZP-L3930-IL3 Laser displacement sensor, amplifier unit, master unit, IO-Link, cable 2 m
ZP-L3931-IL3 Laser displacement sensor, amplifier unit, master unit, IO-Link, M12 pig-tail connector 0.3 m
ZP-XL1 L-shaped mounting bracket, for ZP-LS025/050/100
ZP-XL2 Rear mounting bracket, for ZP-LS025/050/100
ZP-XL5 Flexible mounting bracket, for ZP-LS025/050/100

Downloads