Specifications
| Material housing | Metal |
| Degree of protection (IP) | IP67 |
| Actuator type | Hinge roller lever |
| Actuator detail | Lever radius 50 mm |
| Connection method | Terminal block |
| Conduit size | 8.5 - 10.5 mm cable dia. |
| Cable entry direction | Left or Right |
| Number of contacts, normally-open | 1 |
| Number of contacts, normally-closed | 1 |
| Number of contacts, change-over | 1 |
| Make before break | |
| Switch action | Snap action |
| Load type | Standard load |
| With status indication |