Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Y92E-M12FSM12MSPURSH806M-L

Cable with connectors on both cable ends, M12 straight socket (female), M12 straight plug (male), 8-poles, A coded, PUR shielded cable, IP67, 0.6 m

Specifications

Usage Extension cable
Connector 1 M12 straight socket
Connector 2 M12 straight plug
Number of pin contact 8
Cable specifications PUR
Cable length 0.6 m
Features Shielded
Color Black
Color cover Orange
Material nut Brass
LED indicator

Downloads