Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW5T-P1.5-1.1-1

Feed-through DIN rail terminal block with push-in plus connection for mounting on TS 35, nominal cross section 1 mm², color gray

Specifications

Type Feed through terminal
Type of electrical connection 1 Spring clamp connection
Nominal cross section 1.0 mm²
Number of levels 1
Number of clamp position per level 2
Color Grey
Insulating material Polyamide
Inflammability class of insulation material according to UL94 V0
Pack size 50 pc
Product Weight (unpacked) 3.3 g

Accessories

XW5E-P1.5-1.1-1 End plate for terminal blocks 1 mm² push-in plus models
XW5S-P1.5-10BL Short bar for terminal blocks 1 mm² push-in plus models, 10 poles, blue color
XW5S-P1.5-10RD Short bar for terminal blocks 1 mm² push-in plus models, 10 poles, red color
XW5S-P1.5-2BL Short bar for terminal blocks 1 mm² push-in plus models, 2 poles, blue color
XW5S-P1.5-2RD Short bar for terminal blocks 1 mm² push-in plus models, 2 poles, red color

Downloads