This product has been discontinued; production has ended on 2026-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Type of electrical connection 1 | Screw connection |
| Type | Ground terminal |
| Nominal cross section | 10 mm² |
| Number of levels | 1 |
| Number of clamp position per level | 2 |
| Color | Green/yellow |
| Insulating material | Polyamide |
| Inflammability class of insulation material according to UL94 | V0 |
| Pack size | 50 pc |
| Product Weight (unpacked) | 23 g |