Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW5G-P1.5-1.1-2

Ground multi-tier DIN rail terminal block with push-in plus connections for mounting on TS 35, nominal cross section 1 mm², color green/yellow

Specifications

Type Ground terminal
Type of electrical connection 1 Spring clamp connection
Nominal cross section 1.0 mm²
Number of levels 2
Number of clamp position per level 2
Color Green/yellow
Insulating material Polyamide
Inflammability class of insulation material according to UL94 V0
Pack size 50 pc
Product Weight (unpacked) 8.1 g

Accessories

XW5E-P1.5-1.1-2 End plate for multi-tier terminal blocks 1 mm² push-in plus models

Downloads