XS6W-6PUR8SS150CM-YF
Ethernet patch cable, S/FTP, Cat.6A, PUR (Yellow Flexible), 1.5 m
Specifications
Connector 1 | RJ45 straight plug |
Connector 2 | RJ45 straight plug |
Category | 6A (IEC) |
Cable type | S/FTP |
Cable length | 1.5 m |
Suitable for robotics | |
Material sheath | PUR |
Color outer sheath | Yellow |
Cable diameter | 6.5 mm |