Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS5W-L521-D12-F

Cable with connectors on both cable ends, Smartclick M12 straight plug (male), Smartclick M12 straight socket (female), 5-poles, L coded, fire-retardant PVC cable, IP65, 2 m

Specifications

Usage Cable with connector
Connector 1 M12 straight socket
Connector 2 M12 straight plug
Number of pin contact 5
Cable specifications PVC
Cable length 2 m
Features Fire retardant, Smartclick
Color Black
Color cover Black
LED indicator

Downloads