The production of this product is planned to end on 2026-01-01.
Specifications
Usage | Cable with connector |
Connector 1 | M12 right-angle socket |
Connector 2 | Open ends |
Number of pin contact | 4 |
Cable specifications | PVC |
Cable length | 15 m |
Features | Fire retardant |
Color | Black |
Color cover | Black |
Material nut | Brass |
LED indicator |