XS2F-M12PVC3A2M
Sensor cable, M12 right-angle socket (female), 3-poles, A coded, PVC fire-retardant cable, IP67, 2 m
Specifications
Usage | Cable with connector |
Connector 1 | M12 right-angle socket |
Connector 2 | Open ends |
Number of pin contact | 3 |
Cable specifications | PVC |
Cable length | 2 m |
Features | Fire retardant |
Color | Black |
Color cover | Black |
Material nut | Brass |
LED indicator |