Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

VHV5-F000L023M-HRX

VHV5, AutoFocus, Long Lens, 2.3 MP, Half Polarized Red Light, X-Mode Reader

Specifications

Number of pixels 2.3 MP
Camera type Monochrome
Focus distance 100-2000 mm
Field of view (width) 31-579 mm
Optical filter Half-Polarized
Autofocus
Decoder type X-Mode (advanced 1D+2D+DPM)
Illumination Red LED
Image width 1920 pixels
Image height 1200 pixels
Shutter type Global
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, PoE, Serial RS-232C
Digital output type PNP/NPN
Product Height (unpacked) 75 mm
Product Width (unpacked) 57.5 mm
Product Depth (unpacked) 50.5 mm
Product Weight (unpacked) 372 g
Degree of protection (IP) IP69K

Accessories

98-000265-01 Kit - NIST Certified Calibration Card - Traceable Measurement Report
98-000265-02 Kit - Standard Calibration Card
98-9000311-01 Single Port PoE Injector, 30W, IEEE802.3at Compliant, 2 x RJ45 Connector,90 to 264VAC (suggested for standalone PC use)
FHV-VNB2 10M FHV7 Ethernet cable, straight 10 m, M12 connector
FHV-VNB2 20M FHV7 Ethernet cable, straight 20 m, M12 connector
FHV-VNB2 2M FHV7 Ethernet cable, straight 2 m, M12 connector
FHV-VNB2 3M FHV7 Ethernet cable, straight 3 m, M12 connector
FHV-VNB2 5M FHV7 Ethernet cable, straight 5 m, M12 connector
FHV-VNLB2 10M FHV7 Ethernet cable, right angle 10 m, M12 connector
FHV-VNLB2 20M FHV7 Ethernet cable, right angle 20 m, M12 connector
FHV-VNLB2 2M FHV7 Ethernet cable, right angle 2 m, M12 connector
FHV-VNLB2 3M FHV7 Ethernet cable, right angle 3 m, M12 connector
FHV-VNLB2 5M FHV7 Ethernet cable, right angle 5 m, M12 connector
LIC-0801-009 Verification License upgrade for VHV5-F readers - Digital License
V430-W8-10M-E V/F 430-F M12 to Flying Leads Cable, 10 m
V430-W8-15M-E V/F 430-F M12 to flying leads cable, 15 m
V430-W8-20M-E V/F 430-F M12 to Flying Leads Cable, 20 m
V430-W8-2M-E V/F 430-F M12 to flying leads cable, 2 m
V430-W8-3M V/F 430-F M12 to Flying Leads Cable, 3 m
V430-W8-5M V/F 430-F M12 to Flying Leads Cable, 5 m
V430-W8LD-10M-E V/F 430-F M12 to flying leads cable, right angle down, 10 m
V430-W8LD-15M-E V/F 430-F M12 to flying leads cable, right angle down, 15 m
V430-W8LD-20M-E V/F 430-F M12 to flying leads cable, right angle down, 20 m
V430-W8LD-3M V/F 430-F M12 to Flying Leads Cable, right angle down, 3 m
V430-W8LD-5M-E V/F 430-F M12 to flying leads cable, right angle down, 5 m
V430-W8LU-3M V/F 430-F M12 to Flying Leads Cable, right angle up, 3 m
V430-WPLC-2M Vision Accessory, RS-232C cable for connecting Omron’s CS/CJ/NJ controller, 2 m
V430-WQ-1M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 1 m
V430-WQ-3M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 3 m
V430-WQ-5M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 5 m
V430-WQK-3M V/F 430-F Camera to QX-1 interconnect cable with USB keyboard wedge breakout, 2.7 m
V430-WQR-3M V/F 430-F Camera to QX-1 interconnect cable with RS-232 breakout, 2.7 m
V430-WR-1M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 1 m
V430-WR-3M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 3 m
VHV5-AF0 Standard window, for wide and medium lens VHV5-F models
VHV5-AF1 Lensed window, for narrow and long lens VHV5-F models
VHV5-AF2 VHV5 Diffuser Accessory Kit
VHV5-AF3 VHV5 Polarizer Accessory Kit
VHV5-AF4 VHV5 Half Polarizer Accessory Kit
VHV5-AM0 VHV5 L Bracket Adjustable Angle Mounting Kit
VHV5-AM1 VHV5 1/4-20 Mounting block
VHV5-AM2 VHV5 APG Pan and Tilt Camera Mount

Downloads