Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V450-HDS3678-0001

Code reader, handheld, DPM (Direct part mark), Wireless

Specifications

Decoder type 1D, 2D, DPM, X-Mode (advanced 1D+2D+DPM)
Range 0-147 mm
2D Code symbologies supported Aztec, DotCode, GS1 Data Matrix (ECC200), Han Xin, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code, TLC-39
Bar Code symbologies supported Codabar, Code 11, Code 128, Code 39, Code 93, GS1 Databar, Interleaved 2 of 5, Korean 3 of 5, MSI Plessey, UPC/EAN
Degree of protection (IP) IP65/IP67
Communication port(s) Serial RS-232C, USB
Supply voltage DC 4.5-5.5 V
Code marking type Direct part marking
Housing type Ruggedised
Connection type Wireless

Accessories

12-9000943-01 Cable, USB, Shielded, 4.6 m, Ext. 12 V, HDS-3600/V450-H *** Power Supply Required ***
12-9000946-01 Cable, USB, Shielded, 2 m, HDS-3600/V450-H
12-9000947-01 Cable, USB, Shielded, 4.6 m, HDS-3600/V450-H
12-9000953-01 Cable, RS-232, DB9 female, 2 m, straight, HDS-3600 / V450-H
V450-AC0-1 Kit, Power supply for cradle / charger, HDS-3678/V450-H, AC Power cord required
V450-AK0 Cradle, charger, sealed, V450-H / HS-360X
V450-WR-2M Cable, RS-232, DB9 female, 2 m, straight, for HDS-3600 / V450-H
V450-WUB-2M Cable, USB, shielded, 2 m, for V450-H / HS-360X
V450-WUB-4M Cable, USB, shielded, 4.6 m, for HDS-3600/V450-H
V450-WUX-2M Cable, USB, shielded, 2 m, ext. 12 V, for HDS-3600 / V450-H, power supply required
V450-WUX-4M Cable, USB, shielded, 4.6 m, ext. 12 V, for HDS-3600/V450-H, power supply required

Downloads