Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V430-F000L12M-NNP

V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, No outer light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67

Specifications

Number of pixels 1.2 MP
Camera type Monochrome
Autofocus
Focus distance 75-1200 mm
Field of view (width) 23-417 mm
Decoder type Plus Mode (high-speed 1D+2D)
Frame rate 42 fps
Illumination Inner LEDs only
Image width 1280 pixels
Image height 960 pixels
Shutter type Global
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Digital output type PNP
Product Height (unpacked) 25.4 mm
Product Width (unpacked) 44.5 mm
Product Depth (unpacked) 56.9 mm
Degree of protection (IP) IP65/IP67

Accessories

98-9000045-03 V/F 4x0-F Red high brightness standard LED installation kit
V430-AF11 Diffuser Installation Kit for V/F4X0-FXXXXXXX-XXX
V430-AF12 Polarizer Installation Kit for V/F4X0-FXXXXXXX-XXX
V430-AF3 V/F 4x0-F Right angle mirror
V430-AF4 Kit, YAG Filter, F/V43XX
V430-AF5 Kit, ESD Window, F/V4XX
V430-AF6 V/F 4x0-F Standard Red filter Installation Kit
V430-AF7 V/F 4x0-F Standard Blue filter Installation Kit
V430-ALB V/F 4x0-F Blue Standard Light Installation Kit
V430-ALI V/F 4x0-F IR Standard Light Installation Kit
V430-ALR V/F 4x0-F Red Standard Light Installation Kit
V430-ALW V/F 4x0-F White Standard Light Installation Kit
V430-AM0 V/F 4x0-F L Bracket Adjustable Angle Mounting Kit
V430-AM1 V/F 4x0-F 1/4-20 Camera Tripod Mounting Block Kit
V430-AM2 V/F 4x0-F 4” (102 mm) Ram Mount Stand
V430-AM3 V/F 4x0-F APG Pan and Tilt Camera Mount
V430-AM4 V/F 4x0-F Nylon Screw and Washer Electrical Isolation Mounting Kit
V430-AM5 V/F 4x0-F MS-4 / MINI to V/F4XX-F Adapter Plate
V430-AM6 V/F 4x0-F Smart Ring Light to V/F4XX-F Mounting Bracket
V430-AM7 V/F 4x0-F QX / Vision HAWK to V/F4XX-F Adapter Plate
V430-W8-10M-E V/F 430-F M12 to Flying Leads Cable, 10 m
V430-W8-15M-E V/F 430-F M12 to flying leads cable, 15 m
V430-W8-20M-E V/F 430-F M12 to Flying Leads Cable, 20 m
V430-W8-2M-E V/F 430-F M12 to flying leads cable, 2 m
V430-W8-3M V/F 430-F M12 to Flying Leads Cable, 3 m
V430-W8-5M V/F 430-F M12 to Flying Leads Cable, 5 m
V430-W8F-3M V/F 430-F M12 to Flying Leads Cable, with power filter, 3 m
V430-W8F-5M V/F 430-F M12 to Flying Leads Cable, with power filter, 5 m
V430-W8LD-10M-E V/F 430-F M12 to flying leads cable, right angle down, 10 m
V430-W8LD-15M-E V/F 430-F M12 to flying leads cable, right angle down, 15 m
V430-W8LD-20M-E V/F 430-F M12 to flying leads cable, right angle down, 20 m
V430-W8LD-3M V/F 430-F M12 to Flying Leads Cable, right angle down, 3 m
V430-W8LD-5M-E V/F 430-F M12 to flying leads cable, right angle down, 5 m
V430-W8LU-10M-E V/F 430-F M12 to flying leads cable, right angle up, 10 m
V430-W8LU-15M-E V/F 430-F M12 to flying feads cable, right angle up, 15 m
V430-W8LU-20M-E V/F 430-F M12 to flying leads cable, right angle up, 20 m
V430-W8LU-3M V/F 430-F M12 to Flying Leads Cable, right angle up, 3 m
V430-W8LU-5M-E V/F 430-F M12 to flying leads cable, right angle up, 5 m
V430-WE-10M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 10 m
V430-WE-15M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 15 m
V430-WE-1M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 1 m
V430-WE-20M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 20 m
V430-WE-2M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 2 m
V430-WE-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 3 m
V430-WE-5M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 5 m
V430-WELD-10M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle down, 10 m
V430-WELD-15M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle down, 15 m
V430-WELD-1M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle down, 1 m
V430-WELD-20M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle down, 20 m
V430-WELD-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle down, 3 m
V430-WELD-5M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle down, 5 m
V430-WELU-10M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle up, 10 m
V430-WELU-15M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle up, 15 m
V430-WELU-1M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle up, 1 m
V430-WELU-20M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle up, 20 m
V430-WELU-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle up, 3 m
V430-WELU-5M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, right angle up, 5 m
V430-WQ-1M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 1 m
V430-WQK-3M V/F 430-F Camera to QX-1 interconnect cable with USB keyboard wedge breakout, 2.7 m
V430-WQR-3M V/F 430-F Camera to QX-1 interconnect cable with RS-232 breakout, 2.7 m
V430-WR-1M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 1 m
V430-WR-3M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 3 m

Spare parts

V430-AF10 Front Window Installation Kit for V/F4X0-FXXXXXXX-XXX

Downloads