V420-F000W50C-NNX
V420 Code Reader, 5 MP Color, Wide view, Autofocus 50-300 mm, No outer light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
Specifications
Number of pixels | 5.0 MP |
Camera type | Color |
Autofocus | |
Focus distance | 50-300 mm |
Field of view (width) | 52-282 mm |
Decoder type | X-Mode (advanced 1D+2D+DPM) |
Frame rate | 5 fps |
Illumination | Inner LEDs only |
Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
Image width | 2592 pixels |
Image height | 1944 pixels |
Shutter type | Rolling |
Product Height (unpacked) | 25.4 mm |
Product Width (unpacked) | 44.5 mm |
Product Depth (unpacked) | 38.1 mm |
Degree of protection (IP) | IP54 |