Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V320-F050M50C-NNX

V320 Code reader, 5.0 MP color, Medium view, Fixed focus 50 mm, No outer light, X-Mode decoder, RS-232, Ethernet via USB, IP40

Specifications

Number of pixels 5.0 MP
Camera type Color
Autofocus
Focus distance 50-50 mm
Field of view (width) 35-35 mm
Decoder type X-Mode (advanced 1D+2D+DPM)
Frame rate 5 fps
Illumination Inner LEDs only
Communication port(s) Ethernet TCP/IP, Serial RS-232C, USB
Image width 2592 pixels
Image height 1944 pixels
Shutter type Rolling
Product Height (unpacked) 24.1 mm
Product Width (unpacked) 51.5 mm
Product Depth (unpacked) 38.8 mm
Degree of protection (IP) IP40

Accessories

V320-W8-3M V/F 320-F Cable, RJ50 to flying lead, straight, 3 m
V320-WRX-2M V/F 320-F Cable, RJ50 to RS232 and external power, straight, 2 m
V330-AF1 V/F 3x0-F Diffuser Kit, Peel and Stick Accessory, Exterior to unit
V330-AF2 V/F 3x0-F Polarizer Kit, Peel and Stick Accessory, Exterior to unit

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
Code Reader Group Catalog Catalogue
enPDF 5.63 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Firmware v2.2.0 Software
enZIP 35.9 MB
download
MicroHAWK V Series Users Manual
enPDF 47.9 MB
download
MicroHAWK V Series Communications Manual Communications Manual
enPDF 6.7 MB
download
MicroHAWK V320-F Datasheet
enPDF 3.48 MB