V275-P46Z61030-CC
V275 print quality inspection system, integrated into a 300-dpi resolution Zebra ZT610 printer, print and verify labels up to 104 mm wide at speeds up to 305 mm per second
Specifications
In-line print quality inspection system | |
Sensor | 600 dpi line scan camera |
Printer operation | Continuous, Tear-off |
Printer model | ZT610 |
Printer resolution | 300 dpi |
Decoder type | 1D, 2D |
Functions | Blemish detection, OCR, OCV |
Max. inspection speed | 305 mm/s |
Max. inspection width | 104 mm |
Max. web width | 114 mm |
Min. inspection width | 25 mm |
Max. label length | 305 mm |
Min. label length | 20 mm |
Max. media thickness | 0.28 mm |
Min. media thickness | 0.05 mm |
Accessories
V275-ACEAN028-01 | V275 calibration conformance test card, 4", serialized, undated |
|
|
V275-ALCBL0ZT | V275 light tower cable, unterminated, for ZEBRA ZT |
|
|
V275-ALRYGZZT | Light tower for use with the V275. Includes light tower and cable for connecting with Zebra printer. |
|
|
V275-APIQOQ03-01 | V275 IQ/OQ/PQ procedure, 300 & 600 DPI printers |
|
Spare parts
V275-RRH04ZEB | Kit, V275, 4" read head replacement for ZEBRA ZT |
|
|
V275-RRPC0ZEB | Kit, V275, ZEBRA ZT rear panel cable |
|