TL-W5MB1-M1J 0.3M
Proximity sensor, inductive, non-shielded, 5 mm, DC, 3-wire, PNP-NO, pig-tail M12 smart-click connector
Specifications
Size | 18 x 10 x 31 mm |
Mounting type | Non-flush |
Sensing distance | 5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | M12 pigtail connector |
Material housing | ABS |
Cable specifications | PVC |
Cable length | 0.3 m |