Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SX-D6355-E1FA4

SX inverter IP54, 355 kW, 3~ 690 VAC, direct torque control, built-in filter, max. output freq. 400 Hz

Specifications

Drive control method Vector control
Drive supply voltage 690 V three phase
Max. motor output at variable torque 355 kW
Max. motor output at constant torque 315 kW
Built in EMC filter
Degree of protection (IP) IP54
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication option(s) Bluetooth, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MODBUS Slave, MODBUS/TCP, PROFIBUS DP Slave, PROFINET Slave, Serial RS-232C, Serial RS-485
Product Height (unpacked) 2250 mm
Product Width (unpacked) 600 mm
Product Depth (unpacked) 600 mm
Product Weight (unpacked) 399000 g

Downloads

download
Energy Saving v1.5.0.3 Software
en ZIP 104 MB
o

Please or register to view this content