SX-D45P5-EFA4
SX inverter IP54, 5.5 kW, 3~ 400 VAC, direct torque control, built-in filter, max. output freq. 400 Hz
Specifications
Drive control method | Vector control |
Drive supply voltage | 400 V three phase |
Max. motor output at variable torque | 5.5 kW |
Max. motor output at constant torque | 4 kW |
Built in EMC filter | |
Degree of protection (IP) | IP54 |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
Regenerative solutions | As inverter option |
Communication option(s) | Bluetooth, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MODBUS Slave, MODBUS/TCP, PROFIBUS DP Slave, PROFINET Slave, Serial RS-232C, Serial RS-485 |
Product Height (unpacked) | 416 mm |
Product Width (unpacked) | 203 mm |
Product Depth (unpacked) | 200 mm |
Product Weight (unpacked) | 12500 g |