Specifications
Camera type | Color |
Number of pixels | 2 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1620 pixels |
Image height | 1240 pixels |
Image sensor format | 1/1.7" |
Image sensor type | Other |
Pixel size | 4.5 µm |
Frame rate | 89.1 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |