Specifications
Camera type | Color |
Number of pixels | 1.6 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1440 pixels |
Image height | 1080 pixels |
Image sensor format | 1/2.9" |
Image sensor type | IMX273 |
Pixel size | 3.45 µm |
Frame rate | 152.4 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |