Specifications
Camera type | Monochrome |
Number of pixels | 5.0 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 2448 pixels |
Image height | 2048 pixels |
Image sensor format | 2/3" |
Image sensor type | IMX264 |
Pixel size | 3.45 µm |
Frame rate | 35.7 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |