Specifications
Camera type | Monochrome |
Number of pixels | 3.1 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 2048 pixels |
Image height | 1536 pixels |
Image sensor format | 1/1.8" |
Image sensor type | IMX265 |
Pixel size | 3.45 µm |
Frame rate | 57.1 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |