Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-S133MIP-ALCS

Small board camera, color, 1.3 MP, 60fps, 1280 x 960, 1/3.2" sensor size, cs-mount lens, IR cut filter, case type

Specifications

Camera type Color
Number of pixels 1.3 MP
Interface MIPI
Lens mount CS-mount
Shutter type Rolling
Image width 1280 pixels
Image height 960 pixels
Image sensor format 1/3.2"
Image sensor type ISX017
Pixel size 3.5 µm
Frame rate 60 fps
Optical filter IR cut filter
Lens type Not Applicable
Scan type Area scan

Downloads