Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-RBS163U3V-UM12

Remote Head USB3.0 Area Scan Camera, 1.6 MP, Monochrome, CMOS Sony IMX273, 1/2.9'', 3.45 µm, 238 fps, Global Shutter, S- Mount, cable from top, cable length 2.5 m

The production of this product is planned to end on 2026-11-30.

Specifications

Camera type Monochrome
Number of pixels 1.6 MP
Interface USB 3.0
Lens mount S-mount
Shutter type Global
Image width 1440 pixels
Image height 1080 pixels
Image sensor format 1/2.9"
Image sensor type IMX273
Pixel size 3.45 µm
Frame rate 236 fps
Optical filter None
Lens type Not Applicable
Scan type Area scan

Accessories

FJ-VSP2 10M FJ Gig-E power and I/O cable, 10 m
FJ-VSP2 3M FJ Gig-E power and I/O cable, 3 m
FJ-VSP2 5M FJ Gig-E power and I/O cable, 5 m

Downloads

download
CLCtrl2 Software
enZIP 2.85 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
JTACtrl Software
enZIP 2.48 MB
download
LSCtrl Software
enZIP 1.73 MB
download
SWIR Camera LBS132POE Manual Users Manual
enPDF 2.32 MB
download
SWIR Camera LBS34POE Manual Users Manual
enPDF 2.39 MB
download
SWIR Camera datasheet Datasheet
enPDF 18.4 MB
download
Sentech SDK V1.1.2 Software
enZIP 572 MB
download
StUVC Viewer Software
enZIP 612 KB