Specifications
Camera type | Monochrome |
Number of pixels | 25 MP |
Interface | Camera Link |
Lens mount | M42 |
Shutter type | Global |
Image width | 5120 pixels |
Image height | 5120 pixels |
Image sensor format | Other |
Image sensor type | Other |
Pixel size | 4.5 µm |
Frame rate | 31.8 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |