Specifications
Camera type | Color |
Number of pixels | 8.8 MP |
Interface | USB 3.0 |
Lens mount | C-mount |
Shutter type | Global |
Image width | 4096 pixels |
Image height | 2160 pixels |
Image sensor format | 1" |
Image sensor type | IMX255 |
Pixel size | 3.45 µm |
Frame rate | 42.3 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |