Specifications
Camera type | Color |
Number of pixels | 0.5 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 816 pixels |
Image height | 624 pixels |
Image sensor format | 1/1.7" |
Image sensor type | CMOS |
Pixel size | 9.0 µm |
Frame rate | 166.5 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |