Specifications
Camera type | Color |
Number of pixels | 20 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Rolling |
Image width | 5472 pixels |
Image height | 3648 pixels |
Image sensor format | 1" |
Image sensor type | Other |
Pixel size | 2.4 µm |
Frame rate | 5.6 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |