Specifications
Camera type | Monochrome |
Number of pixels | 1.3 MP |
Interface | GigE |
Lens mount | C-mount |
Shutter type | Global |
Image width | 1280 pixels |
Image height | 1024 pixels |
Image sensor format | 1/1.8" |
Image sensor type | EV76C560 |
Pixel size | 5.3 µm |
Frame rate | 61 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |
Material housing | Aluminium A6061 |