Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

STC-MBCM401U3V-NIR

USB 3.0 Area Scan Camera, 4 MP, Monochrome, CMOS CMOSIS CMV4000 NIR, 1", 5.5 µm, 89 fps, Global Shutter, C Mount, Cased, Near Infrared Enhanced

Specifications

Camera type NIR
Number of pixels 4.2 MP
Interface USB 3.0
Lens mount C-mount
Shutter type Global
Image width 2048 pixels
Image height 2048 pixels
Image sensor format 1"
Image sensor type CMV4000
Pixel size 5.5 µm
Frame rate 89 fps
Optical filter None
Lens type Not Applicable
Scan type Area scan

Accessories

CAB-USB3-02 USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, 2 m
CAB-USB3-02-RB USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, robot cable, 2 m
CAB-USB3-03 USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, 3 m
CAB-USB3-03-RB USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, robot cable, 3 m
CAB-USB3-05 USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, 5 m
CAB-USB3-05-RB USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, robot cable, 5 m
CAB-USB3-07 USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, 7 m
CAB-USB3-07-RB USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, robot cable, 7 m
CAB-USB3-10 USB 3.0 cable, USB3.0 Micro-B, Camera side with fastening screws, 10 m

Downloads

download
CLCtrl2 Software
enZIP 2.85 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
JTACtrl Software
enZIP 2.48 MB
download
LSCtrl Software
enZIP 1.73 MB
download
SWIR Camera LBS132POE Manual Users Manual
enPDF 2.32 MB
download
SWIR Camera LBS34POE Manual Users Manual
enPDF 2.39 MB
download
SWIR Camera datasheet Datasheet
enPDF 18.4 MB
download
Sentech SDK V1.1.2 Software
enZIP 572 MB
download
StUVC Viewer Software
enZIP 612 KB

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.