Specifications
Camera type | Color |
Number of pixels | 12.6 MP |
Interface | Opt-C:Link |
Lens mount | F-mount |
Image width | 4096 pixels |
Image height | 3072 pixels |
Image sensor format | 1.76" |
Image sensor type | CMV12000 |
Pixel size | 5.5 µm |
Frame rate | 93.4 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |