Specifications
Camera type | Monochrome |
Number of pixels | 2.2 MP |
Interface | Camera Link |
Lens mount | C-mount |
Shutter type | Global |
Image width | 2048 pixels |
Image height | 1088 pixels |
Image sensor format | 2/3" |
Image sensor type | CMV2000 |
Pixel size | 5.5 µm |
Frame rate | 333 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |