STC-CMB120ACXP-T
CoaXPress Area Scan Camera, 12 MP, Monochrome, CMOS CMOSIS CMV12000, 1.76", 5.5 µm, 180 fps, Global Shutter, M42 Mount, 4 Lane Top Connector, Cased
Specifications
Camera type | Monochrome |
Number of pixels | 12.6 MP |
Interface | CoaXPress |
Lens mount | M42 |
Shutter type | Global |
Image width | 4096 pixels |
Image height | 3072 pixels |
Image sensor format | 1.76" |
Image sensor type | CMV12000 |
Pixel size | 5.5 µm |
Frame rate | 186 fps |
Optical filter | None |
Lens type | Not Applicable |
Scan type | Area scan |