Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SHL-Q2255-01

Enclosed switch, panel mount roller plunger, SPDT,10A micro voltage

Specifications

Material housing Zinc
Degree of protection (IP) IP67
Actuator type Roller plunger
Actuator detail With M14 mounting
Connection method Terminal block
Cable entry direction Right
Number of contacts, normally-open 0
Number of contacts, normally-closed 0
Number of contacts, change-over 1
Make before break
Switch action Snap action
Load type Micro load
With status indication

Downloads