Specifications
Type | DIN-rail |
Mounting method | DIN rail |
Phase | Single |
Power output | 480 W |
Efficiency | 94 % |
Output voltage | 24 V |
Rated output current | 20 A |
Power boost ratio | 150 % |
Temperature range | -40-70 °C |
Features | Coated |
Terminal type | Push-in |
Communication port(s) | EtherNet/IP, MODBUS/TCP |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 90-350 V |
Product Width (unpacked) | 140 mm |
Product Height (unpacked) | 110 mm |
Product Depth (unpacked) | 180 mm |
Accessories
S82Y-VK10F | Front-mounting bracket for S8VK (120, 240 and 480 W models) |
|