S8FS-G30024CD-R
Power Supply, 300 W, 100 to 240 VAC input, 24 VDC, 14 A output, DIN-rail mounting, remote control
Specifications
| Type | Enclosed |
| Mounting method | DIN rail |
| Phase | Single |
| Output voltage | 24 V |
| Power output | 300 W |
| Efficiency | 87 % |
| Rated output current | 14 A |
| Temperature range | -20-70 °C |
| Terminal type | Screw |
| Communication port(s) | None |
| Alarm function | - |
| Number of output branches | 1 |
| Rated supply voltage at AC 50 Hz | 100-240 V |
| Allowable supply voltage AC | 85-264 V |
| Allowable supply voltage DC | 120-370 V |
| Product Width (unpacked) | 102 mm |
| Product Height (unpacked) | 41 mm |
| Product Depth (unpacked) | 170 mm |